WOBBLELIGHT JR. 27" 80W LED WORK LIGHT

Southwire #: 111206 Model #: 111206

The 27” tall, patented self-righting Wobblelight® Jr. LED is a work light that can withstand rough use, on and off the jobsite. This 9000 lumen LED light runs cool and is ideal for providing temporary lighting in areas up to 35 feet in diameter. Bright, portable, and durable, the Wobblelight® Jr. LED will reliably deliver lighting when you need it most.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5’ Integrated Power Cord with NEMA 5-15 Plug
  • Patented self-righting technology
  • 360° Lighting
  • Impact resistant polycarbonate dome
  • Integrated Handle
  • No hot surfaces
  • 9,000 Lumens

Specifications

Stock # 111206 111206
Model # 111206 111206
UPC # 786625000723 786625000723
Lumens 9,000 9,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;