PROLIGHT 360 DEGREE INDUSTRIAL LIGHT p-111508 111508

Southwire #: 111508 Model #: 111508

The ProLight™ 360° Industrial LED Light Kit produces 15,000 total lumens. This light gives the option to be a full 360° light or a 180° light by utilizing two independent switches on the bottom of the base, each side producing 7,500 lumens. With no hot surfaces, the ProLight™ 360° Industrial Light can keep the job site safe and bright while only drawing .7 Amps per side and only 1.4 when fully powered, providing ultimate energy savings. Tested and rated to the highest standards, the ProLight™ 360° Industrial Light is cUL listed for wet locations and has an IP65 rated housing. What's more is this light is packed with all of your needs in mind. The kit comes with a floor stand, two rare-earth magnets, a hook for hanging overhead and a tripod adapter. Developed for the professional tradesman, the steel construction makes the ProLight™ 360° Industrial Light durable enough for the harshest conditions.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 15,000 lm of pure white light
  • Comes with magnets, hooks, floor stand and tripod for all your projects
  • 50,000 Hr. Bulb life
  • 40 Ft. lighting range

Specifications

Model # 111508 111508
UPC # 786625000235 786625000235
Product Height 14.0 35.56 inch cm
Product Width 14.0 35.56 inch cm
Depth 3.0 7.62 inch cm
Product Weight 25.0 11.34 lbs kg
Lumens 15,000 15,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;