MCBLEVEL, CONDUIT BENDING LEVEL 6" p-58281640 58281640

Southwire #: 58281640 Model #: MCBLEVEL

The Southwire™ Conduit Bending Level has high-visibility vials that are easy to read.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Four leveling vials set at 0°, 30°, 45°, and 90°
  • Four powerful magnets for hands-free operation.
  • Easy to read high impact acrylic bubble vials.
  • V-grooved edge helps hold the level in place on pipe or conduit
  • Lightweight and durable aluminum construction

Specifications

No data to display.

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this level lighted/illuminated?

Asked by: Curious 69
The MCBLEVEL is not lighted, but the LVLTOR9 Model is.
Answered by: Southwire
Date published: 2018-12-11

What is the warranty on this product

Asked by: Mitch
Please contact our customer service team at 1-855-798-6657 for warranty information. Thank you.
Answered by: SouthwireTools
Date published: 2017-10-06
  • y_2026, m_4, d_4, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58281640, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT