4PK 28/35/40W POWER&CCT SELECT ADJUSTABL p-WPA-40W-PCTS-BZ-PC WPA-40W-PCTS-BZ-PC

Southwire #: WPA-40W-PCTS-BZ-PC Model #: WPA-40W-PCTS-BZ-PC

For precise, dark-sky-friendly illumination that cuts down on excessive glare and brightness, the polycarbonate glass can be adjusted up or down 90 degrees. Up to nine distinct illumination configurations are possible with the three wattage options of 28W, 35W, and 40W and the three color temperature options of 3000K, 4000K, and 5000K. This unit turns on or off during the day due to its integrated dusk to dawn photocell. This unit have four NPT 12" threaded hubs for additional accessories or conduit and a sturdy aluminum shell in addition to being made to weather the environment.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Power Selectable Switch: 28W, 35W, 40W
  • CCT Selectable Switch: 3000K, 4000K, 5000K
  • Adjusts up to 90° for precise illumination
  • Die cast aluminum housing with IK10 rated impact resistant polycarbonate lens
  • Integrated dusk-to-dawn photocell
  • Four NPT 1/2" threaded hubs

Specifications

UPC # 751338039995 751338039995
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;