LED Volumetric Troffers CENTER BASKET - POWER & CCT SELECTABLE
Troffers
2x2 LED Volumetric Center Basket Troffer, Power and CCT Select, 20W/30W/40W, 3500K/4000K/5000K, Dimmable
Southwire #: F-VTC22/40/PCTS/D
Model #: F-VTC22/40/PCTS/D
Write a Review
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
3 wattage Levels and 3 CCT choices in a single fixture, offering functionality of 9 SKUs in 1 fixture
Center basket with deep arc shape volumetric design for uniform and smooth light distribution
Strong steel housing, white frame with polycarbonate lens
Spacious junction box for easy wiring and installation
Universal Input Voltage 120-277V
Compatible with 15/16" and 9/16" drop ceiling or surface mount installation*
Pre-installed clips to safely secure fixture to the T-grid
Specifications
Imperial
Metric
Stock #
F-VTC22/40/PCTS/D
F-VTC22/40/PCTS/D
UPC #
751338039186
751338039186
Size
2x2
2x2
Resources
F-VTC22--40--PCTS--D @ 20W 4000K LM79
F-VTC22--40--PCTS--D @ 30W 4000K LM79
F-VTC22--40--PCTS--D @ 40W 4000K LM79
LED Indoor Fixture Dimmer Compatibility
Installation instructions F-VTC2x-xx-PCTS-D-86
F-VTC22--40--PCTS--D @ 20W 4000K IES File
F-VTC22--40--PCTS--D @ 30W 4000K IES File
F-VTC22--40--PCTS--D @ 40W 4000K IES File
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 14ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2