6PK 16W LED RETRO 6" ALL-WHT SQUARE BAFFLE 40K p-RTL/64SQ/WH/90/D RTL/64SQ/WH/90/D

Southwire #: RTL/64SQ/WH/90/D Model #: RTL/64SQ/WH/90/D

Topaz provides a high performance and easy-to-install retrofit solution for standard recessed housings. Models are available in 4" and 6" sizes for downlighting or directional applications. The units are dimmable down to 5% for optimal control and offer 90+ CRI for exceptional color rendering in 2700K-5000K. Constructed with advanced thermal management and optics, each unit is equipped with a power connector system for ease of installation. All units are ENERGY STAR and UL Listed for wet and/or damp locations. Topaz LED retrofit units are designed for reduced cost of ownership through lower energy and maintenance costs and have a life rating up to 50K hours.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • ENERGY STAR® Certified
  • CRI of 90 provides exceptional color rendering
  • For use in insulated or non-insulated ceilings
  • Airtight certified per ASTM E283
  • Quick connects for easy installation
  • 50,000 hour life (L70)
  • 4" replaces 50W Halogen; 6" replaces 65W Halogen
  • Dimmable to 5% on most LED dimmers

Specifications

UPC # 751338000193 751338000193
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;