6" LED Recessed Retrofit Downlight, 9 Watt, CCT Selectable, 90 CRI, Round Baffle Trim

Southwire #: RTL/603WH/9W/CTS Model #: RTL/603WH/9W/CTS

Topaz's 6” Baffle trim Performance Recessed Downlighting offers a remarkable five option color correlated temperature selectable switch. This 9W versatile luminaire is an easily adaptable choice for retrofit and new construction applications, in commercial, residential and multi-family settings. Rated for use in insulated and non-insulated ceilings, it is easily installed with V-spring clips and comes equipped with quick-connectors and E26 adapter.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 position CCT Selectable switch: 2700K, 3000K, 3500K, 4000K, and 5000K
  • High efficacy up to 914 lumens per watt
  • 50,000 hours functional life (L70)
  • Ambient operating temperature: -4°F - 113­°F
  • White Plastic Trim
  • Polycarbonate lens
  • Compatible with most 5" / 6" housings
  • E26 quick-connect adapter included

Specifications

Stock # RTL/603WH/9W/CTS RTL/603WH/9W/CTS
UPC # 751338035027 751338035027
Size 6" 6"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;