12PK LED 4" ADJUSTABLE 6.5W RECESSED SMOOTH TRIM-CCT SELECTABLE2700K/3000K/3500K/4000K/5000K585 LUMENS 120V90CRI DIMMABLEWHITE FINISH p-RTL4-ADJ-7W-CS-WH RTL4-ADJ-7W-CS-WH

Southwire #: RTL4-ADJ-7W-CS-WH Model #: RTL4-ADJ-7W-CS-WH

Topaz Performance Recessed Retrofit Downlights offer a convenient five option color correlated temperature selectable switch. These versatile luminaires are ideal for retrofit and new construction applications, in commercial, residential and multi-family settings. Designed to deliver energy savings and pleasant illumination with uniform distribution at 90 CRI quality lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Retrofit trim for 4" recessed housings
  • CCT field selectable switch to adjust between 5 color temperatures
  • Gimbal trim with durable white finish
  • Includes friction (4") clips, quick-connects, and E26 adapter

Specifications

UPC # 032886166969 032886166969
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;