12PK LED 4" 6W RECESSED SMOOTH TRIM-4000K550 LUMENS 120V 90CRI DIMMABLEWHITE FINISH p-RTL4-6W-40K-WH-S RTL4-6W-40K-WH-S

Southwire #: RTL4-6W-40K-WH-S Model #: RTL4-6W-40K-WH-S

An economical recessed downlight solution ideal for retrofit and new construction applications, in commercial, residential and multi-family settings. Topaz's LED economy retrofit trims are designed to deliver energy savings and pleasant illumination with uniform distribution at 90 CRI quality lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Retrofit trim for 4" recessed housings
  • Smooth trim with durable white finish
  • Glare free and uniform diffused light
  • Includes friction (4") clips, quick-connects, and E26 adapter

Specifications

UPC # 032886166822 032886166822
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;