"12PK LED 4" 6W RECESSED BAFFLE TRIM-3000K550 LUMENS 120V 90CRI DIMMABLE50,000HRWHITE FINISH" p-RTL4-6W-30K-WH-B RTL4-6W-30K-WH-B

Southwire #: RTL4-6W-30K-WH-B Model #: RTL4-6W-30K-WH-B

An economical recessed downlight solution ideal for retrofit and new construction applications, in commercial, residential and multi-family settings. Topaz's LED economy retrofit trims are designed to deliver energy savings and pleasant illumination with uniform distribution at 90 CRI quality lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Retrofit trim for 4" recessed housings
  • Baffle trim with durable white finish
  • Glare free and uniform diffused light
  • Includes friction (4") clips, quick-connects, and E26 adapter

Specifications

UPC # 032886316272 032886316272
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;