1PK 200W 30,000L LED ROUND HIGH BAY-5000K120-277V 400W-600W HID REPLACEMENT50,000 HOURS p-HBC-30L-50K-PS HBC-30L-50K-PS

Southwire #: HBC-30L-50K-PS Model #: HBC-30L-50K-PS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 foot power and dimming cable with leads
  • J-hook included
  • Power selectable switch to adjust wattage/lumen levels
  • Die-cast aluminum construction with black powder coat finish
  • IK10 impact rated lens
  • Sensor ready: integrated socket allows for use of low-voltage lighting controls
  • 1/2" thread hub

Specifications

UPC # 032886309045 032886309045
Product Height 14.0 35.56 inch cm
Product Length/Depth 14.0 35.56 inch cm
Product Weight 7.0 3.18 lbs kg
Weight UOM EACH EACH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;