6/24PK 6.5W(50) A15 DIM 5000K p-LA15-7W-850-D LA15-7W-850-D

Southwire #: LA15-7W-850-D Model #: LA15-7W-850-D

Topaz A15 lamps offer a compact and versatile alternative to the 60W incandescent for a wide range of lighting applications. Available in warm and cool color temperatures with a wide beam output, the A15s are suitable for enclosed fixtures. Designed with a durable, shatterproof lens these low-maintenance LED lamps bring excellent illumination, dimming capabilities and energy savings to residential, commercial and hospitality applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Up to 85% energy savings
  • Lasts up to 10X longer than traditional lighting
  • Suitable for use in enclosed fixtures
  • Dimmable down to 10% of total light output
  • Plastic lens provides shatter protection

Specifications

UPC # 751338039605 751338039605
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;