METAL WHILE IN-USE EXTRA DUTY COVERS HORIZONTAL, 1 GANG, GRAY p-M1GHIU-G M1GHIU-G

Southwire #: M1GHIU-G Model #: M1GHIU-G

Southwire Weatherproof Metallic While in-Use Covers meet the Extra Duty rating. It is made with durable diecast aluminum material with powder coat protection suitable for long lasting for outdoor application. It is versatile and can be use for multiple applications to cover various devices. The cover is easily installed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra Duty Rated for Wet Locations
  • Easy to install to electrical junction box and easy to use
  • Various adapter options for multiple wiring devices configurations 9-IN-1
  • Attached gasket and stainless steel mounting hardware included
  • Lockable to secure
  • Color: Gray
  • Patent Pending

Specifications

UPC # 032886167072 032886167072
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;