1-GANG WHILE IN-USE COVER RATED EXTRA DUTY 18 IN 1, WHITE p-1GIU-W 1GIU-W

Southwire #: 1GIU-W Model #: 1GIU-W

Southwire Weatherproof While in-Use Covers meet the Extra Duty rating. It is made with high impact and UV proctection material suitable for long lasting for outdoor application. It is versatile and can be use for multiple applications to cover various devices. The cover is easily installed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra Duty Rated Cover for Wet and Damp Locations
  • Polycarbonate with UV protection provides durability
  • Easy to mount to electrical junction box
  • Vertical and Horizontal mount option
  • Lockable for 1/4" schakle padlock
  • Weatherproof Gasket already installed
  • Durable Material (PC with UV protection), High-Impact Construction

Specifications

UPC # 032886303906 032886303906

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;