Two Gang Masonry Box Extension, 3-1/2" Deep - W/ Conduit KO's p-TBX-235 TBX-235

Southwire #: TBX-235 Model #: TBX-235

MASONRY BX EXT RING TWO GANG 3-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included

Specifications

Model # TBX-235 TBX-235
UPC # 785592520890 785592520890
Product Height 1.63 4.14 inch cm
Product Width 3.26 8.28 inch cm
Product Weight 1.06 0.48 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.4) 42.0 (688.4)
Standard Package 10 10
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;