Two Gang Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's p-TB-225 TB-225

Southwire #: TB-225 Model #: TB-225

2G MASON BX 2-1/2IND SOLID

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • ETL

Specifications

Model # TB-225 TB-225
UPC # 785592200020 785592200020
Product Height 2.5 6.35 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.0 (491.7) 30.0 (491.7)
Standard Package 20 20
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;