Two Gang Device Extender - Raised .56"

Southwire #: DEX-250 Model #: DEX-250

2G 1/2IN RAISE WLD DVC EXT RIN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws provided
  • Mounting provisions allow ring to be quickly and easily installed to a wall box or existing device ring
  • UL, CUL, RoHS Compliant

Specifications

Model # DEX-250 DEX-250
UPC # 785592113092 785592113092
Product Height 0.56 1.42 inch cm
Product Width 3.74 9.50 inch cm
Product Weight 0.26 0.12 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;