Two Gang Bracketed Masonry Box, 2-1/2" Deep - Non-Gangable, W/ ConduitKO's p-CB-2250 CB-2250

Southwire #: CB-2250 Model #: CB-2250

CONCRETE BLOCK W/STBLIZER 2G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Additional morter bracket secures box in place at the morter joint preventing unwanted repositioning or movement
  • Concentric combination KO's
  • Brackets: Mortar Bracket
  • UL, CUL, RoHS Compliant

Specifications

Model # CB-2250 CB-2250
UPC # 785592117502 785592117502
Product Height 2.56 6.50 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 0.45 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 28.0 (459.0) 28.0 (459.0)
Standard Package 25 25
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;