TOG SWITCH OVERSIZED H&Y BX CVR

Southwire #: G20350 Model #: G20350

2-1/2X4-1/8 OS HNDY COV TOG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • UL, cUL

Specifications

Model # G20350 G20350
UPC # 785592987501 785592987501
Product Height 0.18 0.46 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;