MASONRY BOX DEV PART SNAP-IN 3-1/2"DP BX

Southwire #: TBD-350

TILE BOX PARTITION 3-1/2IND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Made from non-conductive, plastic material

Specifications

UPC # 785592997159 785592997159
Product Height 0.63 1.60 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.304 0.14 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;