Three Gang Multi-Gang Box Device Ring - Raised 1/2"

Southwire #: GBDC-123 Model #: GBDC-123

DEV RNG 1/2INRAISED 3G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-123 GBDC-123
Model # GBDC-123 GBDC-123
UPC # 785592109385 785592109385
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.5 (188.5) 11.5 (188.5)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;