Three Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's p-GB-1583 GB-1583

Southwire #: GB-1583 Model #: GB-1583

1-5/8 IN. DEEP THREE GANG MULTI-GANG BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GB-1583 GB-1583
UPC # 785592109064 785592109064
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 58.5 (958.7) 58.5 (958.7)
Standard Package 25 25
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Side Knockouts (14) 1/2" - 3/4" (14) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;