Three Gang Bracketed Masonry Box, 2-1/2" Deep - Non-Gangable, W/ ConduitKO's p-TB-325-F TB-325-F

Southwire #: TB-325-F Model #: TB-325-F

MASONRY BX FLAT VERT BRKT 3 GAN 2-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Model # TB-325-F TB-325-F
UPC # 785592200112 785592200112
Product Height 2.5 6.35 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 0.85 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 45.0 (737.5) 45.0 (737.5)
Standard Package 25 25
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;