SWITCH BOX SUPPORTS - PAIR p-102 102

Southwire #: 102

SWITCH BOX SUPPORT - PAIR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Available in two lengths for shallow or deep switch boxes

Specifications

UPC # 784297111020 784297111020
Product Height 1.012 2.57 inch cm
Product Width 1.012 2.57 inch cm
Product Weight 0.055 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

10010S Analog multimeter will no longer read resistance.  Battery is good.  Wires are properly inserted. However, when black and red wire tips are touched the dial does not move.  All other functions work fine.  Any idea what to do?

Asked by: Joe D
Hi Joe, sorry for that inconvenience. Have you tried contacting our customer service team at toolcsn@southwire.com or call us at 1-855-SWTOOLS? They will be happy to help you and fix this problem. Thank you
Answered by: Southwire
Date published: 2019-02-01
  • y_2026, m_9, d_20, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_102, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT