SWITCH BOX 2-1/8" DP 3 GANG 1/2-3/4KO OW

Southwire #: MGSB-3OW Model #: MGSB-3OW

SWITCH BOX 2-1/8" DP 3 GANG 1/2-3/4KO OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Brackets: Old Work Clips

Specifications

Stock # MGSB-3OW MGSB-3OW
Model # MGSB-3OW MGSB-3OW
UPC # 785592991294 785592991294
Product Height 2.19 5.56 inch cm
Product Width 5.19 13.18 inch cm
Product Weight 1.4 0.64 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 44.0 (721.1) 44.0 (721.1)
Standard Package 5 5
Side Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;