STEP DOWN RING 3 GANG-1 GANG 1/2" RAISE p-GBSD-3150 GBSD-3150

Southwire #: GBSD-3150

3 GANG TO 1 GANG STEP DOWN DEV RING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6-32 mounting tabs
  • UL, RoHS Compliant

Specifications

UPC # 785592122179 785592122179
Product Height 2.0 5.08 inch cm
Product Width 10.0 25.40 inch cm
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.5 (57.3) 3.5 (57.3)
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;