Six Gang Multi-Gang Box Device Ring - Raised 1/2"

Southwire #: GBDC-126 Model #: GBDC-126

DEV RNG 1/2INRAISED 6G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-126 GBDC-126
Model # GBDC-126 GBDC-126
UPC # 785592109415 785592109415
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.3 (332.7) 20.3 (332.7)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;