Six Gang Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-625 Model #: TB-625

6G MASON BX 2-1/2IND SOLID

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • UL, RoHS Compliant

Specifications

Stock # TB-625 TB-625
Model # TB-625 TB-625
UPC # 785592200068 785592200068
Product Height 2.5 6.35 inch cm
Product Width 11.0 27.94 inch cm
Product Weight 1.06 0.48 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 92.0 (1507.7) 92.0 (1507.7)
Standard Package 25 25
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;