Seven Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1587 Model #: GBEX-1587

EXT RNG 1-5/8IND 7G 1/2IN&3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # GBEX-1587 GBEX-1587
Model # GBEX-1587 GBEX-1587
UPC # 785592109583 785592109583
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 2.88 1.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 108.5 (1777.9) 108.5 (1777.9)
Standard Package 1 1
Bottom Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Side Knockouts (22) 1/2" - 3/4" (22) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;