Seven Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-347 Model #: GBDC-347

DEV RNG 3/4INRAISED 7G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller

Specifications

Stock # GBDC-347 GBDC-347
Model # GBDC-347 GBDC-347
UPC # 785592109507 785592109507
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.44 0.65 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 36.0 (589.9) 36.0 (589.9)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 64ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;