Seven Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GB-1587 Model #: GB-1587

1-5/8IN MULTIGANG BOX 7G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # GB-1587 GB-1587
Model # GB-1587 GB-1587
UPC # 785592109101 785592109101
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 108.5 (1777.9) 108.5 (1777.9)
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Side Knockouts (22) 1/2" - 3/4" (22) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;