Partition/Divider for 1-5/8 in. Deep Multi-Gang Box with a Flat Cover

Southwire #: GBP-158-F

BOX DIVIDER 1-5/8IND FLAT CO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBP-158-F GBP-158-F
UPC # 785592109798 785592109798
Product Height 0.06 0.15 inch cm
Product Width 1.06 2.69 inch cm
Product Weight 0.13 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;