OVERSIZED H&Y BX CVR A 1/2IN COND KO p-G20430 G20430

Southwire #: G20430 Model #: G20430

2-1/2X4-1/8 OS HNDY COV 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation

Specifications

Model # G20430 G20430
UPC # 785592987525 785592987525
Product Height 0.19 0.48 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 1 1
Bottom Knockouts (20) 1/2" - 3/4" (20) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;