One Gang Device Extender - Raised .56" p-DEX-150 DEX-150

Southwire #: DEX-150 Model #: DEX-150

1G 1/2IN RAISE WLD DVC EXT RIN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws provided
  • Mounting provisions allow ring to be quickly and easily installed to a wall box or existing device ring

Specifications

Model # DEX-150 DEX-150
UPC # 785592113085 785592113085
Product Height 0.56 1.42 inch cm
Product Width 2.19 5.56 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;