Octagon Concrete Box, 3-1/2" Deep - Welded W/ Conduit KO's

Southwire #: OCR-350 Model #: OCR-350

OCTAGON CONCRETE BX 3-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)
  • UL, RoHS Compliant

Specifications

Model # OCR-350 OCR-350
UPC # 785592408273 785592408273
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (8) 1/2", (8) 3/4" (8) 1/2", (8) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;