Nine Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-349 Model #: GBDC-349

DEV RNG 3/4INRAISED 9G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-349 GBDC-349
Model # GBDC-349 GBDC-349
UPC # 785592109521 785592109521
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 2.0 0.91 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 46.3 (758.8) 46.3 (758.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;