Nine Gang Multi-Gang Box Device Ring - Raised 1/2"

Southwire #: GBDC-129 Model #: GBDC-129

DEV RNG 1/2INRAISED 9G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-129 GBDC-129
Model # GBDC-129 GBDC-129
UPC # 785592109446 785592109446
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 31.8 (521.2) 31.8 (521.2)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;