Nine Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's p-GB-2129 GB-2129

Southwire #: GB-2129 Model #: GB-2129

2-1/2IN MULTIGANG BOX 9G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GB-2129 GB-2129
UPC # 785592109279 785592109279
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 208.0 (3408.6) 208.0 (3408.6)
Standard Package 5 5
Bottom Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Side Knockouts (26) 1/2" - 3/4" (26) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;