MINI H&Y BX OFFSET SIDEWALL EARS p-G19180 G19180

Southwire #: G19180 Model #: G19180

MINI HANDY BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Offset Sidewall Ears
  • For use with Blank cover: G19190
  • UL, CUL, RoHS Compliant

Specifications

Model # G19180 G19180
UPC # 785592987341 785592987341
Product Height 1.5 3.81 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 0.095 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.3 (119.6) 7.3 (119.6)
Standard Package 25 25
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;