MASONRY BOX DEV PART SNAP-IN 2-1/2"DP BX p-TBD-250 TBD-250

Southwire #: TBD-250

TILE BOX PARTITION 2-1/2IND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Made from non-conductive, plastic material

Specifications

UPC # 785592997142 785592997142
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;