Low Voltage Tow Gang Device Ring - Raised 1/2"

Southwire #: SLR-2-EV Model #: SLR-2-EV

New construction, stud mounted device rings are used to add a low voltage device in drywall.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Unique design allows brackets to be mounted vertically or horizontally against wood or steel stud
  • Side-stud tab adds rigidity to bracket
  • Steel Thickness .035"
  • UL, CUL, RoHS Compliant

Specifications

Stock # SLR-2-EV SLR-2-EV
Model # SLR-2-EV SLR-2-EV
UPC # 785592995582 785592995582
Product Height 0.63 1.60 inch cm
Product Width 5.81 14.76 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.3 (119.6) 7.3 (119.6)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;