Handy Box Cover - Toggle

Southwire #: G19350 Model #: G19350

58-C-30 TOG CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • Handy Utility Toggle Switch Cover
  • Zinc plated steel
  • UL, CUL, and RoHS Compliant
  • RoHS Compliant

Specifications

Stock # G19350 G19350
Model # G19350 G19350
UPC # 785592285027 785592285027
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;