Handy Box Cover - 1.41" Dia

Southwire #: G19320 Model #: G19320

2X4 HANDY BX COV REC 1.41IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Stock # G19320 G19320
Model # G19320 G19320
UPC # 785592285010 785592285010
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.271 0.12 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 77ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;