Handy Box, 1-7/8" Deep - Drawn, No Knockouts - Stainless Steel

Southwire #: G19281-BLNKSS Model #: G19281-BLNKSS

HANDY UTILITY BOX 1-7/8" DP BLANK SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified

Specifications

Stock # G19281-BLNKSS G19281-BLNKSS
Model # G19281-BLNKSS G19281-BLNKSS
UPC # 785592113207 785592113207
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.029 0.01 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;