Gangable Box Divider, 3-1/2" Deep p-GBD-350 GBD-350

Southwire #: GBD-350 Model #: GBD-350

GANGABLE BX DIVIDR 3-1/2IN DEE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Model # GBD-350 GBD-350
UPC # 785592120205 785592120205
Product Height 0.14 0.36 inch cm
Product Width 2.86 7.26 inch cm
Product Weight 0.62 0.28 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;