Four Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1584 Model #: GBEX-1584

EXT RNG 1-5/8IND 4G 1/2IN&3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # GBEX-1584 GBEX-1584
Model # GBEX-1584 GBEX-1584
UPC # 785592109552 785592109552
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 1.33 0.60 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.0 (1163.5) 71.0 (1163.5)
Standard Package 1 1
Bottom Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Side Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;