Four Gang Multi-Gang Box Device Ring - Raised 1/2" p-GBDC-124 GBDC-124

Southwire #: GBDC-124 Model #: GBDC-124

FOUR GANG MULTI-GANG BX COVER COVER

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Model # GBDC-124 GBDC-124
UPC # 785592109392 785592109392
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.8 (242.6) 14.8 (242.6)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;