Four Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's p-GB-2124341 GB-2124341

Southwire #: GB-2124341 Model #: GB-2124341

2-1/2IN FOUR GANG MULTI-GANG BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-2124341 GB-2124341
UPC # 785592109187 785592109187
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 111.8 (1832.1) 111.8 (1832.1)
Standard Package 5 5
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Side Knockouts (12) 3/4" - 1", (4) 1/2" - 3/4" (12) 3/4" - 1", (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;