Four Gang Cut In Switch Box, 2-1/2" Deep, W/ Conduit KO's

Southwire #: MGSB-4OW Model #: MGSB-4OW

SWITCH BOX 2-1/8" DP 4 GANG 1/2-3/4KO OW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Brackets: Old Work Clips

Specifications

Model # MGSB-4OW MGSB-4OW
UPC # 785592991300 785592991300
Product Weight 1.65 0.75 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 57.8 (947.2) 57.8 (947.2)
Standard Package 5 5
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;