Five Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-345 Model #: GBDC-345

DEV RNG 3/4IN RAISED 5G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-345 GBDC-345
Model # GBDC-345 GBDC-345
UPC # 785592109484 785592109484
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 26.0 (426.1) 26.0 (426.1)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;